(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MR Series

MR Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      46,400VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small-type/multi-pin connector developed for use with data devices which uses wide-type terminals with exceptional reliability.

[Features]
· Dual screw and a spring lock mechanism that can withstand any shock.
· Dust-proof mechanism with excellent environmental resistance.
· Optimal for device miniaturization via improvement of robustness, compactness, weight and density.
· A relay type case is also provided

 
Part Number
MR-8F
MR-8M
MR-8RFA+
MR-8RFD2+
MR-8RMA+
MR-8RMD2+
MR-16F
MR-16M
MR-16RFA+
MR-16RFD2+
MR-16RMA+
MR-16RMD2+
MR-20F
MR-20M
MR-20RFA+
MR-20RFD2+
MR-20RMA+
MR-20RMD2+
MR-25F
MR-25M
MR-25RFA+
MR-25RFD2+
MR-25RMA+
MR-25RMD2+
MR-34F
MR-34M
MR-34RFA+
MR-34RFD2+
MR-34RMA+
MR-34RMD2+
MR-50F
MR-50M
MR-50RFA+
MR-50RFD2+
MR-50RMA+
MR-50RMD2+
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Features Quantity of units ordered
(Piece)

50,781 VND

2 Piece(s) 6 Day(s) or more 10Female8Panel MountSolderStraightSoldering type-

46,400 VND

3 Piece(s) 6 Day(s) or more 10Male8Panel MountSolderStraightSoldering type-

139,355 VND

1 Piece(s) 6 Day(s) or more 10Female8For Circuit Boards-Right Angle With mounting bracket / Dip Type -

131,785 VND

1 Piece(s) 6 Day(s) or more 10Female8For Circuit Boards-Straight With mounting bracket / Dip Type -

121,321 VND

10 Piece(s) 12 Day(s) or more -Male8For Circuit Boards-Right Angle With mounting bracket / Dip Type 10

130,086 VND

10 Piece(s) 10 Day(s) or more -Male8For Circuit Boards-Straight With mounting bracket / Dip Type 10

76,987 VND

2 Piece(s) 6 Day(s) or more 10Female16Panel MountSolderStraightSoldering type-

76,987 VND

2 Piece(s) 6 Day(s) or more 10Male16Panel MountSolderStraightSoldering type-

188,969 VND

1 Piece(s) 6 Day(s) or more 10Female16For Circuit Boards-Right Angle With mounting bracket / Dip Type -

137,760 VND

1 Piece(s) 6 Day(s) or more 10Female16For Circuit Boards-Straight With mounting bracket / Dip Type -

140,261 VND

10 Piece(s) 12 Day(s) or more -Male16For Circuit Boards-Right Angle With mounting bracket / Dip Type 10

137,256 VND

10 Piece(s) 12 Day(s) or more -Male16For Circuit Boards-Straight With mounting bracket / Dip Type 10

74,725 VND

2 Piece(s) 6 Day(s) or more 10Female20Panel MountSolderStraightSoldering type-

72,515 VND

2 Piece(s) 6 Day(s) or more 10Male20Panel MountSolderStraightSoldering type-

181,588 VND

1 Piece(s) 6 Day(s) or more 10Female20For Circuit Boards-Right Angle With mounting bracket / Dip Type -

145,730 VND

1 Piece(s) 6 Day(s) or more 10Female20For Circuit Boards-Straight With mounting bracket / Dip Type -

149,310 VND

10 Piece(s) 5 Day(s) or more 10Male20For Circuit Boards-Right Angle With mounting bracket / Dip Type 10

147,323 VND

10 Piece(s) 9 Day(s) or more 10Male20For Circuit Boards-Straight With mounting bracket / Dip Type 10

109,676 VND

1 Piece(s) 6 Day(s) or more 10Female25Panel MountSolderStraightSoldering type-

105,293 VND

1 Piece(s) 6 Day(s) or more 10Male25Panel MountSolderStraightSoldering type-

217,215 VND

1 Piece(s) 6 Day(s) or more 10Female25For Circuit Boards-Right Angle With mounting bracket / Dip Type -

175,611 VND

1 Piece(s) 6 Day(s) or more 10Female25For Circuit Boards-Straight With mounting bracket / Dip Type -

165,441 VND

10 Piece(s) 12 Day(s) or more -Male25For Circuit Boards-Right Angle With mounting bracket / Dip Type 10

153,637 VND

10 Piece(s) 5 Day(s) or more -Male25For Circuit Boards-Straight With mounting bracket / Dip Type 10

113,011 VND

1 Piece(s) 6 Day(s) or more 10Female34Panel MountSolderStraightSoldering type-

104,716 VND

1 Piece(s) 6 Day(s) or more 10Male34Panel MountSolderStraightSoldering type-

237,763 VND

1 Piece(s) 6 Day(s) or more 10Female34For Circuit Boards-Right Angle With mounting bracket / Dip Type -

266,207 VND

1 Piece(s) 6 Day(s) or more 10Female34For Circuit Boards-Straight With mounting bracket / Dip Type -

189,637 VND

10 Piece(s) 5 Day(s) or more -Male34For Circuit Boards-Right Angle With mounting bracket / Dip Type 10

193,540 VND

10 Piece(s) 9 Day(s) or more 10Male34For Circuit Boards-Straight With mounting bracket / Dip Type 10

127,795 VND

1 Piece(s) 6 Day(s) or more 10Female50Panel MountSolderStraightSoldering type-

174,972 VND

1 Piece(s) 6 Day(s) or more 10Male50Panel MountSolderStraightSoldering type-

311,070 VND

1 Piece(s) 6 Day(s) or more 10Female50For Circuit Boards-Right Angle With mounting bracket / Dip Type -

286,768 VND

1 Piece(s) 6 Day(s) or more 10Female50For Circuit Boards-Straight With mounting bracket / Dip Type -

244,536 VND

10 Piece(s) 5 Day(s) or more 10Male50For Circuit Boards-Right Angle With mounting bracket / Dip Type 10

263,261 VND

10 Piece(s) 44 Day(s) or more 10Male50For Circuit Boards-Straight With mounting bracket / Dip Type 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square Connector series initials M/N/O M/N/O MR
Allowable Current(A) 3 Allowable Voltage(V) AC300 Protection function (environmentally resistant) NA
Contact surface treatment Silver Plating