(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Quiet design with strong suction power. Its self-standing duct catches harmful fumes.
In addition, it is equipped with an adjustable wind force and a filter replacement notification function.
Part Number |
---|
A1572 |
A1573 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Features | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|
910,903 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | Same day | Pretreatment Filter | Removes up to 65% of particles 0.3 μm or larger | 10 | ||
4,018,523 VND | 1 Piece(s) | 9 Day(s) | Main filter | Removes up to 99.97% of 0.3 μm particles | - |
Loading...Tải…
Applicable products | FA-430 |