(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nozzle for desoldering device - soldering station 808/809

Nozzle for desoldering device - soldering station 808/809
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      405,023VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nozzle for desoldering station 808/809.
This is a genuine product.

 
Part Number
A1002
A1004
A1005
A1007
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNozzle internal diameter φ
(mm)
Nozzle outer diameter φ
(mm)

419,495 VND

1 Piece(s) 4 Day(s) or more 0.81.8

405,023 VND

1 Piece(s) 8 Day(s) or more 0.82.3

419,495 VND

1 Piece(s) 4 Day(s) or more 12.5

419,495 VND

1 Piece(s) 4 Day(s) or more 1.63

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Conforming trowel 808/809/802