(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a cap for the BLW series.
[Features]
-Aluminum is lightweight, robust, and the special bayonet structure reduces the disconnection force of the connector.-Used to protect the contacts when not connected.
-Available in 3 types: plug cap, receptacle cap, and adapter cap.
-Can be selected according to the intended use.
[Application]-Use for cables for all outdoor equipment.
Plug cap (part number: BLW-32-PCa)
These caps are used in plugs to protect the contact areas when they are not connected to receptacles or adapters.
Receptacle cap (part number: BLW-32-RCa)
The cap is used in receptacles to protect the contact areas when they are not connected to plugs.
Adapter cap (part number: BLW-32-AdCa)
These caps are used in adapters to protect the contact areas when they are not connected to plugs. "Part number: Rca" is also available for flanged adapter.
Part Number: BLW-32-PCa
Part Number: BLW-32-RCa
Part Number: BLW-32-AdCa
— | Material | Treatment |
---|---|---|
Shell | Aluminum alloy | Special processing |
Insulator | Synthetic resin | — |
Contact | Copper alloy | Silver plating |
Packing | Synthetic rubber | — |
Operating Temperature Range (-25 to +60 degrees Celsius)
Part Number |
---|
BLW-32-PCA |
BLW-32-PCA(ROHS2.0) |
BLW-32-RCA |
BLW-32-RCA(ROHS2.0) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Supported connector shapes | Specifications/Features | Chain/rope length (mm) |
---|---|---|---|---|---|---|---|
428,848 VND | 1 Piece(s) | 4 Day(s) or more | Plug | - | 180 | ||
525,500 VND | 1 Piece(s) | 4 Day(s) or more | - | - | - | ||
884,108 VND | 1 Piece(s) | 4 Day(s) or more | Receptacle / adapter | For receptacle/adapter | 80 | ||
790,500 VND | 1 Piece(s) | 4 Day(s) or more | - | - | - |
Loading...Tải…
Shell Size(φ) | 32 | Applicable Series | BLW |