(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A cap for the WT series, which are waterproof connectors with a shaft seal structure for connection and have insulation resistance and withstand voltage.
Shell size | Part number | Standrad dimensions | ||||||
---|---|---|---|---|---|---|---|---|
A | B | C | D | E | F | G | ||
30 | WT-30-PCa | M40 × 1 | 33 | 24 | ø43 | ø30 | 150 | 3.5 hole |
40 | WT-40-PCa | M50 × 1.5 | 34 | 25 | ø53 | ø40.5 | 5.2 hole | |
44 | WT-44-PCa | M55 × 1.5 | 35 | 26 | ø58 | ø45 |
Shell size | Part number | Standrad dimensions | |||||
---|---|---|---|---|---|---|---|
A | B | C | D | E | F | ||
30 | WT-30-RCa | M40 × 1 | 16 | 7 | ø43 | 150 | 5.2 hole |
40 | WT-40-RCa | M50 × 1.5 | 17 | 8 | ø53 | ||
44 | WT-44-RCa | M55 × 1.5 | 17.5 | ø58 |
Part Number |
---|
WT-30-RCA |
WT-30-RCA(ROHS2.0) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
311,013 VND | 1 Piece(s) | 4 Day(s) or more | ||
397,500 VND | 1 Piece(s) | 4 Day(s) or more |
Loading...Tải…
Shell Size(φ) | 30 | Supported connector shapes | Receptacle | Applicable Series | WT |
---|---|---|---|---|---|
Chain/rope length(mm) | 150 |