(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Integrated Light Duty Type with a short 22 mm body.
[Features]
· Integrated LighTDuTyType with a short 22 mm body.
· Exclusive high-quality contact mechanism provides for easy control and a fine touch.
· Works for a wide variety of applications, from consumer products to factory automation.
· LED illumination units feature a resistor and diode inside the LED bulb to restrict current.
· IP40 and IP65 protective constructions available (IEC60529).
· 1 or 2 gold-plated contacts.
· UL/CSA certified.
· EN (Europe) standards compliant.
· CCC certified
Part Number |
---|
AL6H-A14G |
AL6H-A14R |
AL6H-A14Y |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Push button operation | Button color | Contact Configuration | Dimension depth (mm) | Protection function (environmentally resistant) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Specifications | Illuminated lens-type | With barrier | Lamp working voltage (V) | Light Source Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
399,026 VND | 1 Piece(s) | 6 Day(s) or more | Elongated | Alternate | - | 1c | 39 | [Available] IP40 | CE / UL / CCC / CSA | 24 | 18 | Enclosed type | × | NA | AC/DC24 | LED | ||
399,751 VND | 1 Piece(s) | 6 Day(s) or more | Elongated | Alternate | - | 1c | 39 | [Available] IP40 | CE / UL / CCC / CSA | 24 | 18 | Enclosed type | × | NA | AC/DC24 | LED | ||
399,026 VND | 1 Piece(s) | 6 Day(s) or more | Elongated | Alternate | Yellow | 1c | 39 | [Available] IP40 | CE / UL / CCC / CSA | 24 | 18 | Enclosed type | × | NA | AC/DC24 | LED |
Loading...Tải…
Mounting Hole | φ 16.2 | Terminal shape | Solder terminal/tab terminal | Guard included | NA |
---|---|---|---|---|---|
Current Capacity at VAC 110(A) | 1 | Current Capacity at VDC 24(A) | 1 | Contact Material | Gold |