(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø30 Emergency Stop Push-Button Switch Name Plate

ø30 Emergency Stop Push-Button Switch Name Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      123,529VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 XN/HN Series Emergency Stop Push-Button Switch Name Plate.

 
Part Number
HNAV-0
HNAV-27
HNAV-J27
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngText specifications

123,529 VND

2 Piece(s) 6 Day(s) or more Plain

123,529 VND

1 Piece(s) Same day EMERGENCY STOP

123,529 VND

1 Piece(s) Same day Emergency Stop

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications Name Plate Apply XN Series/ HN Series Material (Main Body) Polyamide Resin
Color Yellow Note Applicable details: XN Series (XN4E-☐L4/XN☐E-☐V4)/HN Series (HN1E-☐V4)