(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Tie mount (MB, KR, LKCSF1)
[Features]
・ An accessory for fixing wiring in combination with Insulok Tie
・ MB: Thin shape allows use in environments with limited space
・ KR: Firmly holds the wiring due to the pedestal shape
·LKCSF1: Using M6 screws to firmly fix large diameter cables
[Applications]
・ It is used for electrical, electronic equipment, etc.
・ It is used in industry, machine tools, etc.
・ It is used to fix the cable in the switchboard
Part Number |
---|
KR5G5 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Overall Length (mm) | Width (mm) | Operating Environment | Width (mm) | Color | Overall Length (mm) | Number with packs (piece) | Material | Environment resistance | Flame retardant grade (main raw materials) | Applicable Insulok ties | Maximum Compatible Outer Diameter (mm) | Grade | Screw Used | Used Zip tie width (mm) | Height (mm) | JAN Code | Trusco Code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
339,471 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | Same day | 10 | Nylon | 15.1 | 9.6 | For Indoor Use | - | Milk White | - | - | - | - | - | - | - | - | - | 5 | 1.5 | 4944387301908 | 433-7328 | Screw to use: M4 |
Loading...Tải…
Please check the type/dimensions/specifications of the part KR5G5 in the ▪ Insulock tie mount series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KR5G5 trong chuỗi ▪ Insulock tie mount.
Part Number |
---|
KR10G5 |
KR6G5 |
KR7G5 |
KR8G5 |
KR8G5-5 |
KR9G5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Overall Length (mm) | Width (mm) | Operating Environment | Width (mm) | Color | Overall Length (mm) | Number with packs (piece) | Material | Environment resistance | Flame retardant grade (main raw materials) | Applicable Insulok ties | Maximum Compatible Outer Diameter (mm) | Grade | Screw Used | Used Zip tie width (mm) | Height (mm) | JAN Code | Trusco Code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
439,864 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | Same day | 10 | Nylon | 40.5 | 18.1 | - | 18.1 | White | 40.5 | 50 | Nylon 66 | NA | UL94V-2 | Up to LK5 type | 4.5 | Standard | M4 | - | - | - | - | - | ||
415,568 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | Same day | 10 | Nylon | 17.8 | 11.8 | For Indoor Use | - | Milk White | - | - | - | - | - | - | - | - | - | 6.4 | 2.4 | 4944387302004 | 433-7336 | Screw to use: M4 | ||
565,926 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | Same day | 10 | Nylon | 24.8 | 14.3 | For Indoor Use | - | Milk White | - | - | - | - | - | - | - | - | - | 8.3 | 2.4 | 4944387302103 | 433-7344 | Screw to use: M4 | ||
559,395 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | Same day | 10 | Nylon | 24.8 | 14.3 | For indoor | 14.3 | Translucent white | 24.8 | 100 | Nylon 66 | N/A | UL94V-2 | To type T120 | 6.5 | Standard | M6 | - | - | - | - | - | ||
553,863 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | Same day | 10 | Nylon | 24.8 | 14.3 | - | 14.3 | White | 24.8 | 100 | Nylon 66 | NA | UL94V-2 | Up to T120 type | 5.2 | Standard | M5 | - | - | - | - | - | ||
742,222 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | Same day | 10 | Nylon | 30.2 | 16.1 | - | 16.1 | White | 30.2 | 100 | Nylon 66 | NA | UL94V-2 | Up to T150 type | 4.5 | Standard | M4 | - | - | - | - | - |