(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Soldering iron with corrosion-resistant bit (H-829 - 869)

Soldering iron with corrosion-resistant bit (H-829 - 869)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      478,310VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Soldering Iron with Corrosion-Resistant Bit: H-829/839/849, Standard Bit: H-834, H-869 Standard Bit: H-864

Part Number
H-829
H-829-230
H-839
H-839-230
H-849
H-849-230
H-869
H-869-230
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOutput
(W)
Rated Voltage
(V)
Maximum Temperature
(°C)
Overall Length
(mm)

478,310 VND

1 Piece(s) 4 Day(s) or more 1020AC100300212

505,713 VND

1 Piece(s) 4 Day(s) or more 1020AC230300212

478,310 VND

1 Piece(s) 4 Day(s) or more 1028AC100370212

505,713 VND

1 Piece(s) 4 Day(s) or more 1028AC230370212

478,310 VND

1 Piece(s) 6 Day(s) or more 1035AC100440212

505,713 VND

1 Piece(s) 4 Day(s) or more 1035AC230440212

530,701 VND

1 Piece(s) 4 Day(s) or more 1045AC100450232

558,103 VND

1 Piece(s) 6 Day(s) or more 1045AC230450232

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Lead Free Non-Compatible