(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A wide range of UL, CSA, and TÜV certified products are available. Self-up and touch down types are also available.
[Features]
· The main body and end plate use UL certified resin for high flame retardancy (UL94V-O).
· In addition to 35 mm wide DIN rails, it can also be equipped to 30 mm wide C type rails.
· The 9.5 mm wide mark sheet can be used with all models.
· A 17 mm wide slide type mark sheet is also available (for BN10W to BN30W).
· If adjacent to a terminal block with a different current capacity and/or terminal screw, it can be assembled without an end plate (BN10W to BN150W).
· The large capacity series includes screw tightening and stud types.
· Types that mount directly to panels are also available.
· Adding and removing terminals in single pole units is easy to perform (BN10W to BN30W).
· Complies with JISC2811 "Terminal Block for Industrial Use" standards.
· Products comply with UL, CSA, and EN standards (TÜV certified) as standard.
· Includes UL, CSA, and TÜV marking (all models with fuse, except common terminal).
· Features certified UL standard field wiring (FW2) functionality.
Part Number |
---|
BN15LWPN50 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Method | Parts/Completed products | Number of Poles (Pole) | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Type | Specifications | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Terminal width (mm) | Built-in fuse (A) | Rated conforming wire (stranded wire) (mm2) | Main Body Color | UL Standard | CSA standard | TÜV standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
772,751 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Same day | DIN rail mount | Individual parts | 1 | M3.5 | 21 | 20 | General Shape | Self-up type | 10.5 | Sold Separately | Sold Separately | Applicable | 8.5 | NA | 2 | - | ○ | ○ | ○ |
Loading...Tải…
Wiring Method | Screw | Number of input/outputs | 1 to 1 | Terminal Cover | Removable type |
---|
Please check the type/dimensions/specifications of the part BN15LWPN50 in the BN-W/BNH-W Series Terminal Blocks series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BN15LWPN50 trong chuỗi BN-W/BNH-W Series Terminal Blocks.
Part Number |
---|
BN100WPN05 |
BN10WPN50 |
BN150WPN05 |
BN15LWTPN50 |
BN15MC10PN10 |
BN15MC4PN10 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Method | Parts/Completed products | Number of Poles (Pole) | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Type | Specifications | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Terminal width (mm) | Built-in fuse (A) | Rated conforming wire (stranded wire) (mm2) | Main Body Color | UL Standard | CSA standard | TÜV standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
465,904 VND | 5 Pieces Per Package 5 Pieces Per Package | 1 Pack(s) | Same day | DIN rail mount | Individual parts | 1 | M8 | 132 | 100 | high-capacity type | Screw Tightening Type | 26 | Sold Separately | Sold Separately | Fail | 23 | NA | 38 | - | ○ | ○ | ○ | ||
682,251 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
508,391 VND | 5 Pieces Per Package 5 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | DIN rail mount | Individual parts | 1 | M8 | 175 | 150 | high-capacity type | Screw Tightening Type | 26 | Sold Separately | Sold Separately | Fail | 23 | - | 60 | Black | ○ | ○ | ○ | ||
682,251 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
1,392,516 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
691,473 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |