(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

BN-W/BNH-W Series Terminal Blocks【1-50 Pieces Per Package】 (Part Number)

BN-W/BNH-W Series Terminal Blocks
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      16,224VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of UL, CSA, and TÜV certified products are available. Self-up and touch down types are also available.

[Features]
· The main body and end plate use UL certified resin for high flame retardancy (UL94V-O).
· In addition to 35 mm wide DIN rails, it can also be equipped to 30 mm wide C type rails.
· The 9.5 mm wide mark sheet can be used with all models.
· A 17 mm wide slide type mark sheet is also available (for BN10W to BN30W).
· If adjacent to a terminal block with a different current capacity and/or terminal screw, it can be assembled without an end plate (BN10W to BN150W).
· The large capacity series includes screw tightening and stud types.
· Types that mount directly to panels are also available.
· Adding and removing terminals in single pole units is easy to perform (BN10W to BN30W).
· Complies with JISC2811 "Terminal Block for Industrial Use" standards.
· Products comply with UL, CSA, and EN standards (TÜV certified) as standard.
· Includes UL, CSA, and TÜV marking (all models with fuse, except common terminal).
· Features certified UL standard field wiring (FW2) functionality.

 
Part Number
BN300BW3K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Method Parts/Completed products Number of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Type Specifications Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Terminal width
(mm)
Built-in fuse
(A)
Rated conforming wire (stranded wire)
(mm2)
Main Body Color UL Standard CSA standard TÜV standard

875,328 VND

1 Piece(s) 6 Day(s) or more Direct attachmentAssembled product3M10310310high-capacity typeScrew Tightening Type44IncludedIncludedFail40.5NA150-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Screw Number of input/outputs 1 to 1 Terminal Cover Removable type

Please check the type/dimensions/specifications of the part BN300BW3K in the BN-W/BNH-W Series Terminal Blocks series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BN300BW3K trong chuỗi BN-W/BNH-W Series Terminal Blocks.

Products like this...

Part Number
BN15LWPN50
BN15LWTPN50
BN15MC10PN10
BN300BW4
BN300BW4K
BN300NW2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Method Parts/Completed products Number of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Type Specifications Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Terminal width
(mm)
Built-in fuse
(A)
Rated conforming wire (stranded wire)
(mm2)
Main Body Color UL Standard CSA standard TÜV standard

772,751 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) Same day DIN rail mountIndividual parts1M3.52120General ShapeSelf-up type10.5Sold SeparatelySold SeparatelyApplicable8.5NA2-

682,251 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) Same day DIN rail mountIndividual parts1M43030General ShapeSelf-up type10.5Sold SeparatelySold SeparatelyApplicable8.5NA3.5-

1,392,516 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) Same day -------------------

1,093,559 VND

1 Piece(s) 6 Day(s) or more DIN rail mountAssembled product4M10310310high-capacity typeScrew Tightening Type44IncludedIncludedFail40.5NA150-

1,121,369 VND

1 Piece(s) 6 Day(s) or more Direct attachmentAssembled product4M10310310high-capacity typeScrew Tightening Type44IncludedIncludedFail40.5NA150-

592,084 VND

1 Piece(s) 6 Day(s) or more DIN rail mountAssembled product2M10310310high-capacity typeStud Type44IncludedIncludedFail40.5NA150-