(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Memory backup battery for Mitsubishi microsequencer MELSEC-F series.
[Features]
· Battery life estimate: 5 years (ambient temperature 25°C)
[Applications]
· Necessary for backing up the contents of the built-in RAM memory of FX3U and FX3UC.
Part Number |
---|
F2-40BL |
FX2NC-32BL |
FX3U-32BL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Series | Special Notes | Applicable Series | Application | Note |
---|---|---|---|---|---|---|---|---|---|
1,065,000 VND | 1 Piece(s) | Quote | FX2N | Battery for backup of FX2N memory. Estimated life of 5 years, 3 years if used with RAM cassette. | FX2N | For Memory Backup | - | ||
441,250 VND | 1 Piece(s) | Quote | FX2NC/FX2N-20GM | - | - | - | Memory backup battery for FX2NC/FX2N-20GM, battery life estimate: 3 years | ||
392,500 VND | 1 Piece(s) | Quote | FX3G/FX3GC/FX3U/FX3UC/FX5U/FX5UC | - | - | - | Memory backup battery for FX5U, FX5UC, FX3G, FX3U, FX3GC, FX3UC, battery life estimate: 5 years |
Loading...Tải…
Application | For memory backup |