(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Replacement Die for Nylon Connector Dedicated Crimping Tool

Replacement Die for Nylon Connector Dedicated Crimping Tool
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,799,364VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various connector crimping die. Compatible types vary depending on the part number, such as universal MATE-N-LOK connector, commercial MATE-N-LOK connector/DK3100/DK3200 connector, mini-universal MATE-N-LOK connector.

 
Part Number
90547-2
90548-2
90574-2
90575-2
90682-2
90683-2
90684-2
90758-2
90759-2
90760-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Type Applicable wire range
(AWG)
Insulation coating outer diameter
(mm)

8,606,708 VND

1 Piece(s) 4 Day(s) or more Universal Mate-N-Lok20 to 143.3 to 5.08

7,799,364 VND

1 Piece(s) 4 Day(s) or more Universal Mate-N-Lok24 to 181.02 to 2.54

9,592,173 VND

1 Piece(s) 4 Day(s) or more Commercial Mate-N-Lok Connector24 to 181.52 to 2.54

8,734,510 VND

1 Piece(s) 4 Day(s) or more Commercial Mate-N-Lok Connector20 to 142.54~3.3

10,183,007 VND

1 Piece(s) 4 Day(s) or more DK3100/DK3200 connector28 to 240.79~1.4

9,271,058 VND

1 Piece(s) 4 Day(s) or more DK3100/DK3200 connector24 to 201.2 to 2.6

9,155,183 VND

1 Piece(s) 4 Day(s) or more DK3100/DK3200 connector18 to 161.8 to 2.8

8,097,017 VND

1 Piece(s) 4 Day(s) or more Mini universal main lock connector26 to 221.19~1.75

8,255,232 VND

1 Piece(s) 4 Day(s) or more Mini universal main lock connector22 to 181.5~2.39

8,610,910 VND

1 Piece(s) 4 Day(s) or more Mini universal main lock connector20 to 162.01~3.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Replacement die