(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A power supply device used on outdoor movable equipment and equipment the user want to use without cables.
· Has waterproof specifications when completely closed with a cover.
▪ Product conforms to JIS C0920 IP44 (Protection level according to the outer shell of electric machinery and devices).
Part Number |
---|
3115NW |
3125GNW |
3125NW |
3215NW-L5 |
3225NW |
3225NW-L6 |
3315NW-L5 |
3325NW |
3325NW-L6 |
3625RW |
3665RW |
4225NW |
4325NW |
4325NW-L15 |
4365NW |
4625RW |
4665RW |
7115GNW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Color | L Dimension (mm) | l dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
446,750 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] Ground insulation type 2P hook type | 125 | 15 | NA | - | 80 | 72 | 53.5 | White | 53.5 | 30 | ||
666,655 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Ground insulation type 3P hook type | 250 | 15 | NA | - | 80 | 72 | 54.5 | White | 54.5 | 31 | ||
527,211 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Ground insulation type 2P hook type | 250 | 15 | Available | - | 80 | 72 | 53.5 | White | 53.5 | 30 | ||
666,655 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] Ground insulation type 2P hook type | 125 | 20 | Available | - | 96 | 85 | 56 | White | - | - | ||
683,085 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] 3P hook type | 250 | 20 | NA | - | 96 | 85 | 56 | White | - | - | ||
621,750 VND | 1 Piece(s) | Same day | - | [Other] Ground insulation type 2P hook type | 250 | 20 | Available | - | 96 | 85 | 56 | White | - | - | ||
859,756 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] Ground insulation type 2P hook type | 125 | 30 | Available | - | 96 | 85 | 73.3 | White | - | - | ||
933,591 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] 3P hook type | 250 | 30 | Available | - | 96 | 85 | 73.3 | White | - | - | ||
933,591 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] Ground insulation type 2P hook type | 250 | 30 | Available | - | 96 | 85 | 73.3 | White | - | - | ||
2,765,141 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] 3P hook type | 250 | 60 | NA | - | 118 | 118 | 78 | Black | - | - | ||
3,035,951 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] 3P hook type | 600 | 60 | NA | - | 118 | 118 | 78 | Black | - | - | ||
672,000 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] Ground insulation type 3P hook type | 250 | 20 | Available | - | 96 | 85 | 56 | White | - | - | ||
918,750 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] Ground insulation type 3P hook type | 250 | 30 | NA | - | 96 | 85 | 73.3 | White | - | - | ||
1,029,211 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Ground insulation type 3P hook type | 250 | 30 | Available | - | 96 | 85 | 73.3 | White | - | - | ||
1,322,531 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] Ground insulation type 3P hook type | 600 | 30 | NA | - | 96 | 85 | 73.3 | White | - | - | ||
2,990,991 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] Ground insulation type 3P hook type | 250 | 60 | NA | - | 118 | 118 | 78 | Black | - | - | ||
3,261,803 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] Ground insulation type 3P hook type | 600 | 60 | NA | - | 118 | 118 | 78 | Black | - | - | ||
421,750 VND | 1 Piece(s) | 4 Day(s) or more | - | [A-3] Ground insulation type 2P A-3 flat blade type | 125 | 15 | Available | PSE | 80 | 72 | 55 | White | 55 | 31.5 |
Loading...Tải…
Type | Inlet |