(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Circuit Protectors CP30-BA Series (Part Number)

Circuit Protectors CP30-BA Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      295,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[CP30-BA] a combination of advanced breaker technology. Small, high performance circuit protector

Model CP30-BA Features

What is a Circuit Protector?

  • Mainly used to protect low capacity control circuits, heaters, motors, solenoid valves, transformers, electronic circuits, etc., that cannot be protected with MCCB.
  • Saves space for various control circuits in equipment and control panels, etc.

Circuit Protector Features

Open/close type small terminal cover is standard equipment.

Open/close type small terminal cover is standard equipment.

Open/close type small terminal cover + wire marker sleeve insulation provides good finger protection (IP20 supported from front direction [TÜV-certified]). Added finger protection from the direction of cable insertion.

Open/close type small terminal cover + wire marker sleeve insulation provides good finger protection (IP20 supported from front direction [TÜV-certified]). Added finger protection from the direction of cable insertion.

Can open and close with a single action, making terminal check easy when shipping panels or when performing initial inspection. Easy to check terminals during maintenance.

Can open and close with a single action, making terminal check easy when shipping panels or when performing initial inspection.
Easy to check terminals during maintenance.

Even if the terminal cover is closed, the wire marker sleeve symbol is not hidden and can be checked at a glance.

Even if the terminal cover is closed, the wire marker sleeve symbol is not hidden and can be checked at a glance.

Insulation resistance measurement and energization inspection are possible even when the terminal cover is closed.

Insulation resistance measurement and energization inspection are possible even when the terminal cover is closed.

Type for Both AC and DC Use

Type for both AC and DC use. Can be used as is for circuits not more than 250 V AC and 65 V DC.

Space Saving

  • Compact, with an extremely thin width of 17.5 mm per pole.
  • Greatly contributes to space saving, particularly when using a large quantity.

Model CP30-BA Specifications

ModelCP30-BA
Number of Poles123
Rated current In (A)0.1 0.25 0.3 0.5 1 2 3 5 7 10 15 20 30
Rated
breaking
current



(kA)
UL 1077
CSA C22.2
No.235
Rated voltageV AC250
V AC65125-
AC2.5 kA at 250 V
DC2.5 kA at 65 V2.5 kA at 125 V-
IEC 60934
EN 60934
GB 17701 (*3)
(Icn)
Rated insulation voltage
Ui V
250
AC2.5 kA at 230 V
DC2.5 kA at 60 V2.5 kA at 120 V-
JIS C 4610
(Icn)
Rated insulation voltage
Ui V
250
AC2.5 kA at 230 V
DC2.5 kA at 60 V2.5 kA at 120 V-
IEC 60947-2
EN 60947-2
JIS C 8201-2-1
Ann.1(Icu/Ics)
Rated insulation voltage
Ui V
250
AC2.5/2.5 kA at 230 V
DC 2.5/2.5 kA at 120 V-
AC/DC common useCommon use- (*1)
Operating characteristicsInstantaneous type (I); medium-speed type (M), (MD); low-speed type (S),
(SD); high-speed type (F) (*2)
Standard equipmentIEC 35-mm rail mounting tool

(*1) 3-pole products are dedicated to AC use.
(*2) Please inquire regarding operating characteristics for those other than the instantaneous type (I); medium-speed type (M), (MD); low-speed type (S), (SD); and high-speed type (F).
(*3) CP30-BA only.

Part Number
CP30-BA 2P 1-F 0.1A T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated block capacity When DC 60 V
(kA)
Number of Poles Rated Voltage Rated Current
(A)
Operating properties Warning output presence Inertial delay included P1 internal circuit specification P2 internal circuit specification P3 internal circuit specification Rated block capacity when DC 120 V
(kA)
Rated block capacity when AC 230 V
(kA)
Rated block capacity when DC 65 V
(kA)
Rated block capacity When DC 125 V
(kA)

651,250 VND

1 Piece(s) Quote -2-PoleAC250V / DC125V0.1High SpeedNA×Serial typeSerial type-2.52.5-2.5

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rated block capacity When AC 250 V(kA) 2.5kA Polarity presence NA Representative Standard PSE / CE / UL / TUV / CCC
Dimension height(mm) 73 Dimension depth(mm) 65 Connection Method Metal Tab Terminal

Please check the type/dimensions/specifications of the part CP30-BA 2P 1-F 0.1A T in the Circuit Protectors CP30-BA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CP30-BA 2P 1-F 0.1A T trong chuỗi Circuit Protectors CP30-BA Series.

Products like this...

Part Number
CP30-BA 1P 1-I 1A T
CP30-BA 1P 1-I 2A T
CP30-BA 1P 1-M 0.1A T
CP30-BA 2P 1-F 5A T
CP30-BA 2P 1-I 0.25A T
CP30-BA 2P 1-I 0.3A T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRated block capacity When DC 60 V
(kA)
Number of Poles Rated Voltage Rated Current
(A)
Operating properties Warning output presence Inertial delay included P1 internal circuit specification P2 internal circuit specification P3 internal circuit specification Rated block capacity when DC 120 V
(kA)
Rated block capacity when AC 230 V
(kA)
Rated block capacity when DC 65 V
(kA)
Rated block capacity When DC 125 V
(kA)

300,000 VND

1 Piece(s) Quote 2.5kA1-poleDC65V / AC250V1InstantaneousNA×Serial type---2.52.5-

300,000 VND

1 Piece(s) Quote 2.5kA1-poleDC65V / AC250V2InstantaneousNA×Serial type---2.52.5-

295,000 VND

1 Piece(s) Quote 2.5kA1-poleDC65V / AC250V0.1Medium speedNA×Serial type---2.52.5-

651,250 VND

1 Piece(s) Quote -2-PoleDC125V / AC250V5High SpeedNA×Serial typeSerial type-2.52.5-2.5

651,250 VND

1 Piece(s) Quote -2-PoleDC125V / AC250V0.25InstantaneousNA×Serial typeSerial type-2.52.5-2.5

651,250 VND

1 Piece(s) Quote -2-PoleDC125V / AC250V0.3InstantaneousNA×Serial typeSerial type-2.52.5-2.5