(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PLC MELSEC-L Series Sequencer CPU Set Product

PLC MELSEC-L Series Sequencer CPU Set Product
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      23,587,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- PLC MELSEC-L Series by Mitsubishi electric.
- Easy setup of built-in I/O functions by setting parameters using the programming tool.
- Built-in CPU positioning control function.
- Make highly accurate measurements with a resolution of 5 μs.
- High precision PWM (pulse width modulation) control up to 200 kHz.
- Use the USB 2.0 interface or Ethernet to connect directly at the instillation site.
- CPU with built-in CC-Link network connectivity.
- Save/load programs directly into the Programmable Controller

 
Part Number
L02CPU-P-SET
L02CPU-SET
L06CPU-P-SET
L06CPU-SET
L26CPU-P-SET
L26CPU-PBT-SET
L26CPU-SET
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRS232 USB Ethernet CC-Link/LT Master Function CE UL Representative Standard UL, CUL Standards KC Standard Applicable Series Bundled Items

23,587,500 VND

1 Piece(s) Quote ××××--L02CPU-P + L61P (power supply unit) + L6DSPU (display unit) sold as a set / L26CPU-BT / The safety CPU unit R32SFCPU and the safety function unit R6SFM are sold as a set

23,587,500 VND

1 Piece(s) Quote ------CE--LSet of L02CPU+L61P (power supply unit) + L6DSPU (display unit)

29,615,000 VND

1 Piece(s) Quote ××××××-××-L06CPU-P + L61P (power supply unit) + L6DSPU (display unit) sold as a set / L26CPU-BT / The safety CPU unit R32SFCPU and the safety function unit R6SFM are sold as a set

23,587,500 VND

1 Piece(s) Quote ××××××-----

67,798,750 VND

1 Piece(s) Quote ××××××-××-L26CPU-BT / L26CPU-P + L61P (power supply unit) + L6DSPU (display unit) sold as a set / The safety CPU unit R32SFCPU and the safety function unit R6SFM are sold as a set

32,762,500 VND

1 Piece(s) Quote ××××××-××-L26CPU-BT / L26CPU-PBT + L61P (power supply unit) + L6DSPU (display unit) sold as a set / The safety CPU unit R32SFCPU and the safety function unit R6SFM are sold as a set

28,175,000 VND

1 Piece(s) Quote ××××××-××-L26CPU-BT / L26CPU + L61P (power supply unit) + L6DSPU (display unit) sold as a set / The safety CPU unit R32SFCPU and the safety function unit R6SFM are sold as a set

Loading...Tải…

  1. 1