(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MELSEC-Q Analog Input Unit

MELSEC-Q Analog Input Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,550,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mitsubishi high-precision sequencer that further opens up the possibility of control with intelligent functionality.
[Features]
· Supports process control needs.
· A group of analog units that can handle high-speed/high-precision controls.
[Applications]
· Convenient for supporting process control of general-use sequencers.

 
Part Number
Q62AD-DGH
Q64AD
Q64AD-GH
Q64ADH
Q66AD-DG
Q68AD-G
Q68ADI
Q68ADV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInput Type Number of Input Channels A/D Conversion Speed (Conversion Time) Voltage input range Current input range Voltage output range D/A conversion time Terminal shape Type of unit Input target Channel-to-channel isolation

9,547,500 VND

1 Piece(s) Quote Current2Less than 10 to 50 ms-4 DC to 20 mANA10ms/2ch18-point terminal blockAnalog Input (Current Input)CurrentInsulation

8,550,000 VND

1 Piece(s) 7 Day(s) Voltage / Current410 to Less Than 100 μS-0 DC to 20 mA-80us/1ch18-point terminal blockAnalog input (voltage/current input)Current / VoltageNon-Insulated

13,791,250 VND

1 Piece(s) Quote Voltage / Current4Less than 10 to 50 ms-0 DC to 20 mA-10ms/4ch18-point terminal blockAnalog input (voltage/current input)Current / VoltageInsulation

9,980,000 VND

1 Piece(s) Quote -----------

15,916,250 VND

1 Piece(s) Quote Current6Less than 10 to 50 ms-0 DC to 20 mA, 4 DC to 20 mANA10ms/1ch40-pin connectorAnalog Input (Current Input)CurrentInsulation

15,916,250 VND

1 Piece(s) Quote Voltage / Current8Less than 10 to 50 ms-10 VDC to 10 V0 DC to 20 mA-10ms/1ch40-pin connectorAnalog input (voltage/current input)Current / VoltageInsulation

13,305,000 VND

1 Piece(s) Quote Current810 to Less Than 100 μS-0 DC to 20 mANA80μs/1ch18-point terminal blockAnalog Input (Current Input)CurrentNon-Insulated

13,305,000 VND

1 Piece(s) Quote Voltage810 to Less Than 100 μS-10 VDC to 10 V--80μs/1ch18-point terminal blockAnalog Input (Voltage Input)VoltageNon-Insulated

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Input Representative Standard CE / UL