(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Replacement part for the HS-51 precision and cost effective soldering iron. Suitable for use with lead free solder. Rated Voltage: AC100V, Power Consumption: 80W (Bit sold separately.)
[Features]
· The bit, heater, and sensor are all integrated, helping it deal with temperature fluctuations at the tip and enabling the user to control the temperature.
· Lowering the temperature of the tip lessens working stress.
· The soldering iron has been newly designed so as to provide better heat insulating properties. This helps protect the worker from uncomfortable levels of heat, even during extended use.
· Enables quick and tool-less bit replacement.
· Equipped with a settings lock function, essential to managing work temperatures.
· Uses a pin code system so no cards or keys are required.
· Features a sleep function (sleep sensitivity / time setting method: 0 to 20°C / 0 to 999 minutes). Features an automatic power off function for those times when the power is left on (0 to 999 minutes time setting type).
· The station can be stacked.
· Does not take up much space on work desks or tables, even when using multiple stands.
Loading...Tải…
Specifications | Bit | Applicable Model | HS-51 |