(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Connecting conductor UN-SD Series

Connecting conductor UN-SD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      766,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Main circuit conductor kit can be used for wiring rationalization of reversible type electromagnetic contact, power change switch, and star-delta starter

 
Part Number
UN-SD18CX
UN-SD25CX
UN-SD50
UN-SD80
UN-SD125
UN-SD150
UN-SD220
UN-SD300
UN-SD600
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWith CAN terminal Applicable electromagnetic contact device frame

766,250 VND

1 Piece(s) Quote With CAN terminalN18/N28

1,022,500 VND

1 Piece(s) Quote With CAN terminalN25/N35

1,410,000 VND

1 Piece(s) Quote NAN50/N65

1,570,000 VND

1 Piece(s) Quote NAN80/N95

3,291,250 VND

1 Piece(s) Quote NAN125

7,998,750 VND

1 Piece(s) Quote NAN150

15,347,500 VND

1 Piece(s) Quote NAN180/N220

16,315,000 VND

1 Piece(s) Quote NAN300/N400

30,537,500 VND

1 Piece(s) Quote NAN600/N800

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Model name Main circuit conductor kit Application For reversible electromagnetic contact device Compatible Model S-2×N10~N800/S-2×N18~N28 / SD-2×N11~N800 / SL(D)-2×N21~N800