(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Main circuit conductor kit UN-YD Series (UN-YD25)

Main circuit conductor kit UN-YD Series  (UN-YD25)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      642,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Main circuit conductor kit can activate wiring rationalization for reversible type electromagnetic contacts, power change switch, and star-delta starter.

Part Number
UN-YD25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable electromagnetic contact device frame

886,250 VND

1 Piece(s) Quote N25/N35 / N38/N48

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Model name Main circuit conductor kit Application For 2-pole short circuit Compatible Model S-N10 to N400/N18 to N48 / SD-N11 to N400 / SL(D)-N21 to N400

Please check the type/dimensions/specifications of the part UN-YD25 in the Main circuit conductor kit UN-YD Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UN-YD25 trong chuỗi Main circuit conductor kit UN-YD Series .

Products like this...

Part Number
UN-YD150
UN-YD21
UN-YD220
UN-YD300
UN-YD50
UN-YD80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable electromagnetic contact device frame

1,688,750 VND

1 Piece(s) Quote N150

642,500 VND

1 Piece(s) Quote N18/N28 / N20/N21

1,185,000 VND

1 Piece(s) Quote N180/N220

1,788,750 VND

1 Piece(s) Quote N300/N400

883,750 VND

1 Piece(s) Quote N50/N65

1,328,750 VND

1 Piece(s) Quote N125 / N80/N95