(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spear Cover Screw, SLS Series

Spear Cover Screw, SLS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      46,041VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Spare screw and blind plug for DPCP for each series in case of loss.
· Spare screws are sold individually.

 
Part Number
SLS-21
SLS-35
SLS-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSupported models/application

49,626 VND

1 Piece(s) 5 Day(s) or more 10For SPCM· SPCP· SABP H = 35 and 60

46,041 VND

1 Piece(s) 5 Day(s) or more 10For SPCM· SPCP· SABP H =50, 75, 125 and 150

47,633 VND

1 Piece(s) 4 Day(s) or more 10For SPCM· SPCP· SABP H = 100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color specifications/surface treatment White Gray Material Polyamide