(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
SHO-TB series features a drainage mechanism as well as waterproof and dust proof sealing. An outdoor multi-device meter panel cabinet suited for managing multiple power meter devices.
[Features]
· A multi-device meter panel cabinet ideal for managing multiple power meter devices.
· Includes water drainage mechanism and comes with dust-proof and waterproof sealing.
· The meter reading window is olive colored and includes a name seal.
Part Number |
---|
SHO-34TB |
SHO-34TBC |
SHO-36TB |
SHO-36TBC |
SHO-38TB |
SHO-38TBC |
SHO-124TB |
SHO-124TBC |
SHO-126TB |
SHO-126TBC |
SHO-128TB |
SHO-128TBC |
SHO-310TB |
SHO-310TBC |
SHO-312TB |
SHO-312TBC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Color |
---|---|---|---|---|---|---|---|---|
37,885,591 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 900 | 900 | Light beige paint (5Y7/1) | ||
37,885,591 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 900 | 900 | Cream coating(2.5Y9/1) | ||
46,401,121 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 900 | 1300 | Light beige paint (5Y7/1) | ||
46,401,121 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 900 | 1300 | Cream coating(2.5Y9/1) | ||
53,708,411 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 900 | 1700 | Light beige paint (5Y7/1) | ||
53,708,411 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 900 | 1700 | Cream coating(2.5Y9/1) | ||
53,220,960 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1100 | 1100 | Light beige paint (5Y7/1) | ||
53,220,960 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1100 | 1100 | Cream coating(2.5Y9/1) | ||
71,953,283 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1200 | 1600 | Light beige paint (5Y7/1) | ||
71,953,283 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1200 | 1600 | Cream coating(2.5Y9/1) | ||
90,759,521 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1200 | 2100 | Light beige paint (5Y7/1) | ||
90,759,521 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1200 | 2100 | Cream coating(2.5Y9/1) | ||
68,363,471 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 900 | 2100 | Light beige paint (5Y7/1) | ||
68,363,471 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 900 | 2100 | Cream coating(2.5Y9/1) | ||
80,997,703 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1300 | 1700 | Light beige paint (5Y7/1) | ||
80,997,703 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 1300 | 1700 | Cream coating(2.5Y9/1) |
Loading...Tải…
Dimension depth D(mm) | 200 | Material | Iron | Protection function (environmentally resistant) | IP44 |
---|---|---|---|---|---|
Intermediate plate | Wooden circuit board | Installation | Outdoors | Door model | 3 doors |
Note | The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface. |