(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

OW-A / Window Cabinet / with Roof

OW-A / Window Cabinet / with Roof
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,562,600VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

OW-A series is a large windowed cabinet with a drainage mechanism and waterproof and dust proof sealing.

[Features]
· A large windowed cabinet and drain mechanism as well as waterproof and dust proof sealing.
· Provided with a large window enabling viewing of inside the cabinet.
· There are no protrusions from the door surface, so the appearance is clean.
· Can be locked using a padlock.
· A catch clip is used for opening and closing the door.

Part Number
OW20-34A
OW20-44A
OW20-45A
OW20-46A
OW20-54A
OW20-55A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDimension width W
(mm)
Dimension vertical H
(mm)

9,562,600 VND

1 Piece(s) 8 Day(s) or more 10300400

10,274,683 VND

1 Piece(s) 8 Day(s) or more 10400400

11,910,098 VND

1 Piece(s) 7 Day(s) or more 10400500

12,828,370 VND

1 Piece(s) 7 Day(s) or more 10400600

11,932,005 VND

1 Piece(s) 7 Day(s) or more 10500400

12,905,043 VND

1 Piece(s) 7 Day(s) or more 10500500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Dimension depth D(mm) 200 Material Iron Protection function (environmentally resistant) IP44
Intermediate plate Iron circuit board Installation Outdoors Color Light beige paint (5Y7/1)
Door model One door Note With a large window enabling viewing of inside the cabinet. Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a roof is included.