(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wire Stripper, LS55

Wire Stripper, LS55
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,322,063VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Wire stripper that can make the ideal stripping of coating with 0.1 to 5.5 mm2 vinyl wire.
[Features]
・ You can easily make a strip that is compatible to the size of the vinyl wire by turning the adjustment screw with an indicator
・ With sharp cutter

Features

●By turning the adjustment screw with indicator, it is possible to easily peel strip suitable for the size of vinyl wire.
●With a sharp cutter.

Specification

●Compatible Cable:0.1 to 5.5mm2 Stranded Wire
●Total Length(mm):170
●SPQ(piece):6
Part Number
LS55
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,322,063 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Overall Length(mm) 170 Applicable Size(mm2) 0.1 to 5.5

Please check the type/dimensions/specifications of the part LS55 in the Wire Stripper, LS55 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LS55 trong chuỗi Wire Stripper, LS55.