(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
EIA Rack Sliding Table, NST Series

EIA Rack Sliding Table, NST Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,724,098VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EIA Rack Sliding Table (NST Series)

[Features]
- Reinforcing fixture for secure fixing.
- Lock fixture to prevent falls when pulling out the table and to prevent table overhang.
- If the table is turned upside down, it can be used as a drawer.
- Attach the included protective sponge to the right and left side interiors before use.
· Rack opening dimensions may differ by manufacturer, so confirm the dimensions before use.

 
Part Number
NST-44A
NST-44B
NST-88A
NST-88B
NST-133A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSColor/Surface treatment H
(mm)
D
(mm)
Load Resistance
(kg)

3,724,098 VND

1 Piece(s) 4 Day(s) or more 10Beige paint4437715

3,724,098 VND

1 Piece(s) 4 Day(s) or more 10Black Semi-Gloss Paint4437715

4,013,866 VND

1 Piece(s) 4 Day(s) or more 10Beige paint8837725

4,013,866 VND

1 Piece(s) 4 Day(s) or more 10Black Semi-Gloss Paint8837725

4,604,024 VND

1 Piece(s) 5 Day(s) or more 10Beige paint132.547735

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

W(mm) 482.6 t(mm) Table 1.0, side plate 2.3, ball sliding 1.6, reinforcing metal fittings 1.6 Material Iron