(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・We have added D and C sizes of the IT-1 and IT-2 series to the battery terminal series.
Part Number |
---|
IT-1SM |
IT-1SP |
IT-1WM |
IT-1WP |
IT-2SM |
IT-2SP |
IT-2WM |
IT-2WP |
IT-3SM |
IT-3SP |
IT-3WM |
IT-3WP |
IT-4SM |
IT-4SP |
IT-4WM |
IT-4WP |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | W (mm) | H (mm) | Applicable battery | Material |
---|---|---|---|---|---|---|---|---|---|---|
188,133 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) or more | 10 | 14.5 | 29.5 | D (-) | Brass (conductive plate) / SUS304 (spring) | ||
159,845 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 10 | 13.5 | 28 | D (+) | Brass (conductive plate) / SUS304 (spring) | ||
239,407 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) or more | 10 | 55 | 28 | D (-+) | Brass (conductive plate) / SUS304 (spring) | ||
239,407 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) or more | 10 | 55 | 28 | D (+-) | Brass (conductive plate) / SUS304 (spring) | ||
106,456 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) or more | 10 | 15 | 21 | C (-) | Brass (conductive plate) / hard netting (spring) | ||
81,756 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) or more | 10 | 15 | 21 | C (+) | Brass (conductive plate) / hard netting (spring) | ||
131,095 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) or more | 10 | 42 | 23 | C (-+) | Brass (conductive plate) / hard netting (spring) | ||
131,095 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) or more | 10 | 42 | 23 | C (+-) | Brass (conductive plate) / hard netting (spring) | ||
60,920 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | Same day | 10 | 12 | 12.1 | AA (-) | Brass (conductive plate) / hard netting (spring) | ||
38,250 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | Same day | 10 | 12 | 12 | AA (+) | Brass (conductive plate) / hard netting (spring) | ||
95,700 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | Same day | 10 | 26.5 | 12 | AA (-+) | Brass (conductive plate) / hard netting (spring) | ||
69,420 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | Same day | 10 | 26.5 | 12 | AA (+-) | Brass (conductive plate) / hard netting (spring) | ||
56,690 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | 9 | 11 | AAA (-) | Brass (conductive plate) / hard netting (spring) | ||
38,940 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) or more | 10 | 9 | 9.5 | AAA (+) | Brass (conductive plate) / hard netting (spring) | ||
95,700 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | Same day | 10 | 19 | 11 | AAA (-+) | Brass (conductive plate) / hard netting (spring) | ||
76,820 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | Same day | 10 | 19 | 11 | AAA (+-) | Brass (conductive plate) / hard netting (spring) |
Loading...Tải…
Type | Battery Part | Color specifications/surface treatment | Nickel plating | t(mm) | 0.3 |