(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Coin battery holder (BA)
Color specifications/surface treatment | Ivory | W(mm) | 28 | H(mm) | 6.7 |
---|---|---|---|---|---|
D(mm) | 16 | Applicable battery | CR2032x1 | Material | Polyamide / stainless steel |
Features | 1 pc. available for purchase | Standard(UL94) | HB |
Please check the type/dimensions/specifications of the part BA2032SM in the Coin Battery Holder, BA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BA2032SM trong chuỗi Coin Battery Holder, BA Series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy