(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Thermostat OTH Series

Thermostat OTH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,028,843VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thermostat for panel boards / temperature setting fixed type / temperature setting variable type

[Features]
· Fixed temperature setting.
· Bimetal probe type.
· CE marking compliant product.
· Variable temperature settings.
· Bimetal probe type.
· CE marking compliant product

 
Part Number
OTH-03
OTH-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngVertical
(mm)
Horizontal
(mm)
Depth
(mm)
Temperature setting mode

1,692,771 VND

1 Piece(s) 6 Day(s) or more 707025Temperature setting variable

1,028,843 VND

1 Piece(s) 9 Day(s) or more 244924Temperature setting fixed

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Thermostat