(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Terminal Block Cover STC Series

Terminal Block Cover STC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      63,763VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A terminal block cover (STC).

[Features]
· A cover for STB type relay terminal blocks.
· Use as a name plate for terminal protection or for numbering.

 
Part Number
STC814-3P
STC814-4P
STC814-6P
STC814-7P
STC814-8P
STC814-9P
STC815-2P
STC815-3P
STC815-4P
STC815-6P
STC815-10P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSL
(mm)

63,763 VND

1 Piece(s) 5 Day(s) or more 1022.4

63,763 VND

1 Piece(s) 4 Day(s) or more 1030.7

74,583 VND

1 Piece(s) 4 Day(s) or more 1047.3

67,348 VND

1 Piece(s) 5 Day(s) or more 1055.6

78,168 VND

1 Piece(s) 5 Day(s) or more 1063.9

78,168 VND

1 Piece(s) 5 Day(s) or more 1072.2

70,933 VND

1 Piece(s) 5 Day(s) or more 1020.2

70,933 VND

1 Piece(s) 5 Day(s) or more 1031.8

78,105 VND

1 Piece(s) 4 Day(s) or more 1043.4

78,105 VND

1 Piece(s) 4 Day(s) or more 1066.6

92,051 VND

1 Piece(s) 4 Day(s) or more 10113.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color specifications/surface treatment Transparency t(mm) 0.8 Material Polycarbonate