(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

USB Cable, Type A Connector <=> Type B Connector (Part Number)

USB Cable, Type A Connector <=> Type B Connector

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      386,642VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.
  • Current supply status of this product is unstable, lead time can be changed depends on our stock situation at timing of quotation / order. We are sorry for any inconvenience may caused

Product Description

High-definition cable compatible with USB 2.0 480 Mbps. (A-B type)
[Features]
・ Environmentally friendly USB cable that supports USB 2.0 high speed mode
・ Uses environmentally friendly lead-free solder
・ Environmentally friendly package type that is environmentally friendly and produces less waste
・ Uses gold-plated pins that reduce rust and signal deterioration
・ A double shield that is less susceptible to external noise interference is used for the cable section
・ Since it is a twisted pair cable, it is less susceptible to external noise interference and realizes stable data transfer
[Applications]
・ It can be used with all peripheral devices equipped with a USB (B) interface

 
Part Number
USB2-ECO20WH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

386,642 VND

1 Piece(s) 9 Day(s) 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector type CN1 A male Connector type CN2 B male Length(m) 2
Type Cable Color White Finished outer diameter(mm) Approximately 3.5

Please check the type/dimensions/specifications of the part USB2-ECO20WH in the USB Cable, Type A Connector <=> Type B Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần USB2-ECO20WH trong chuỗi USB Cable, Type A Connector <=> Type B Connector.