(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Terminal stopper: A part for fixing terminal blocks to rails.
Part Number |
---|
0206160000 |
0382860000 |
0383560000 |
0495160000 |
1059000000 |
8630740000 |
9540000000 |
EW 15 |
EW 35 |
EWK 1 |
EWK 1 ALT |
WEW 35/1 |
ZEW 35 |
ZEW 35/2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Model | Features | Note |
---|---|---|---|---|---|---|---|
38,408 VND | 4 Piece(s) | 6 Day(s) or more | EWK 1 | EWK 1 | For DIN32mm | ||
30,441 VND | 4 Piece(s) | 6 Day(s) or more | EW 15 | EW 15 | For DIN15mm | ||
36,415 VND | 4 Piece(s) | 6 Day(s) or more | EW 35 | EW 35 | For DIN35mm | ||
38,408 VND | 4 Piece(s) | 4 Day(s) or more | EWK 1 ALT | EWK 1 ALT | For DIN32mm | ||
74,265 VND | 2 Piece(s) | 6 Day(s) or more | WEW 35/1 | WEW 35/1 | For DIN35mm | ||
41,993 VND | 4 Piece(s) | 6 Day(s) or more | ZEW 35/2 | ZEW 35/2 | For DIN35mm | ||
38,408 VND | 4 Piece(s) | 6 Day(s) or more | ZEW 35 | ZEW 35 | For DIN35mm | ||
35,176 VND | 4 Piece(s) | 4 Day(s) or more | EW 15 | EW 15 | For DIN 15 mm | ||
41,151 VND | 4 Piece(s) | 4 Day(s) or more | EW 35 | EW 35 | For DIN 35 mm | ||
42,746 VND | 4 Piece(s) | 4 Day(s) or more | EWK 1 | EWK 1 | For DIN 32 mm | ||
43,145 VND | 4 Piece(s) | 4 Day(s) or more | EWK 1 ALT | EWK 1 ALT | For DIN 32 mm | ||
79,000 VND | 2 Piece(s) | 4 Day(s) or more | WEW 35/1 | WEW 35/1 | For DIN 35 mm | ||
43,145 VND | 4 Piece(s) | 4 Day(s) or more | ZEW 35 | ZEW 35 | For DIN 35 mm | ||
46,730 VND | 4 Piece(s) | 4 Day(s) or more | ZEW 35/2 | ZEW 35/2 | For DIN 35 mm |
Loading...Tải…
Type | End stop |