(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chip Marker DEK 5 FW【50 Pieces Per Package】

Chip Marker DEK 5 FW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      101,758VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Chip markers for 5‑mm-wide terminals, ready-printed (consecutive numbers), horizontal orientation (widthways), 5 rows (50 markers per sheet)

Part Number
0473460001
DEK 5 FW 1-50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngType Features Note

101,758 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

4 Day(s) or more Chip marker (printed)For 5mm wide terminal blockHorizontal printing (serial number)

106,491 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

4 Day(s) or more Chip marker (ready-printed)For 5‑mm-wide terminal blocksPrinted horizontally (consecutive numbers)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Model DEK 5 FW 1-50 Printing 1 to 50 Number with packs(particles/piece) 50