(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Chip markers for 5‑mm-wide terminals, ready-printed (consecutive numbers), vertical orientation (lengthways), 5 rows (50 markers per sheet)
Part Number |
---|
0460660041 |
DEK 5 FSZ 41-50 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Features | Note | Printing |
---|---|---|---|---|---|---|---|---|---|
121,676 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 4 Day(s) or more | Chip marker (printed) | For 5mm wide terminal block | Vertical printing (serial number) 5 lines | 41–50 | ||
86,571 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 4 Day(s) or more | Chip marker (ready-printed) | For 5‑mm-wide terminal blocks | Printed vertically (consecutive numbers), 5 rows | 41 to 50 |
Loading...Tải…
Model | DEK 5 FSZ 41-50 | Number with packs(particles/piece) | 50 |