(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
RS-232C cable

RS-232C cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      443,405VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Current supply status of this product is unstable, lead time can be changed depends on our stock situation at timing of quotation or order. We are sorry for any inconvenience may caused
  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

RS-232C cable. (For 25 pin extension)
[Features]
・ Various combinations such as straight connection and crossover connection are available
・ A double shielded cable with a sealed aluminum shield inside the high-density braided copper shield material protects important data from most noise from low to high frequencies.
· A mold connector whose inside is hardened with a resin mold and further shielded on the entire surface. Therefore, it prevents external interference and is perfect for noise prevention. Excellent vibration resistance and impact resistance
・ Uses gold-plated pins (contacts) that are resistant to rust and are less likely to cause signal deterioration due to aging.
[Applications]
・ Ideal for data transfer

 
Part Number
KRS-403XF1K2
KRS-413XF1K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCN2 Type CN2 screw Communication Method

443,405 VND

1 Piece(s) 10 Day(s) 9-core femaleCrossover ConnectionInch (#4-40)Cross

624,650 VND

1 Piece(s) Same day 25-core maleSpecial Wire ConnectionMillimeter (M2.6)Modem, wire for TA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

CN1 9-core female CN1 screw Inch (#4-40) Connector Specifications CN1:D-Sub/CN2:D-Sub
Color Light Gray Finished outer diameter 5.5 Specifications Double shield cable
Contact contacting point Gold Plated Cable Length(m) 1.5