(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lead-free Solder, Sn 99.3% / Cu + Ni 0.7%

Lead-free Solder, Sn 99.3% / Cu + Ni 0.7%
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      444,993VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lead Free Solder/Flux Characteristics: RMA Composition: Sn 99.3% / Cu+Ni0.7%

[Features]
· Lead free solder with a glossy finish close to that of tin-lead solder.
· Solder with comparatively low rates of copper leaching and soldering iron tip damage.

 
Part Number
HS-371
HS-372
HS-374
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSWire diameter
(φ/mm)

702,135 VND

1 Piece(s) 4 Day(s) or more 100.3

717,384 VND

1 Piece(s) 9 Day(s) 100.6

444,993 VND

1 Piece(s) 6 Day(s) or more 101.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Bobbin type M Lead Free Corresponds to