(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·The width of the main body is 40 mm compared to the width of the DIN rail of 35 mm.
· Boasts an even slimmer finish.
· The terminal block and connector are connected on the circuit board, helping prevent mis-wiring.
· The terminal number and connector number are wired 1-to-1.
· Circuits can be freely designed.
·Workability is further improved by adopting a new screw method.
·If you use a fork type terminal, the PCN series is definitely advantageous.
· A lever type which enables neat and tidy removal from rails.
· No tools required for removal, and so no need for wasted space on the backside of the main body.
· Compatible with both rail mounting and direct mounting.
·Equipped with support screw (dedicated Y-shaped crimp terminal).
·The terminal screw has a fall-prevention structure and the washer is floating, which saves labor-hours for connection work.
·It can be easily attachment/removal from the IEC 35 mm rail by the lever method, and no tools are required.
Part Number |
---|
PCN-1H26 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connector | Number of Poles (Pole) | Pitch Between Terminals (mm) | Supported equipment manufacturer | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Implementation connector manufacturer (Connector side) | Connector type | Cable (m) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
974,155 VND | 1 Piece(s) | 4 Day(s) or more | 10 | MIL Connector | 26 | 7.62 | KEYENCE | TUV | 40 | 109 | 36.8 | Hirose Electric | - | NA | PLC |
Loading...Tải…
Terminal Block Screw | M3 | Mounting Method | DIN rail/Direct attachment | Supported equipment | Equipment for control |
---|
Please check the type/dimensions/specifications of the part PCN-1H26 in the Terminal Block, PCN Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PCN-1H26 trong chuỗi Terminal Block, PCN Series.
Part Number |
---|
PCN-10S40 |
PCN-10S50 |
PCN-1H20 |
PCN-1H34 |
PCN-1H40 |
PCN-1H50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connector | Number of Poles (Pole) | Pitch Between Terminals (mm) | Supported equipment manufacturer | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Implementation connector manufacturer (Connector side) | Connector type | Cable (m) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,287,578 VND | 1 Piece(s) | 6 Day(s) or more | 10 | MDR connector | - | - | - | TUV / UL | - | 162 | 43 | Sumitomo 3M | - | N/A | - | ||
1,657,234 VND | 1 Piece(s) | 4 Day(s) or more | 10 | MDR connector | 50 | 7.62 | - | - | 40 | 200 | 43 | Sumitomo 3M | - | NA | - | ||
828,751 VND | 1 Piece(s) | Same day | 10 | MIL Connector | 20 | 7.62 | Omron / Mitsubishi Electric / Panasonic Electronic Works | TUV | 40 | 86 | 36.8 | Hirose Electric | - | NA | PLC | ||
972,384 VND | 1 Piece(s) | Same day | 10 | MIL Connector | 34 | 7.62 | KEYENCE | TUV | 40 | 140 | 36.8 | Hirose Electric | - | NA | PLC | ||
1,031,531 VND | 1 Piece(s) | Same day | 10 | MIL Connector | 40 | 7.62 | Omron / Mitsubishi Electric / Panasonic Electronic Works | TUV | 40 | 160 | 36.8 | Hirose Electric | - | NA | PLC | ||
1,603,938 VND | 1 Piece(s) | 4 Day(s) or more | 10 | MIL Connector | 50 | 7.62 | - | TUV | 40 | 200 | 36.8 | Hirose Electric | - | NA | I/O board |