(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 (ICT) 21/10/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Terminal Block, PCN Series (Part Number)

Terminal Block, PCN Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Terminal Block, PCN Series
  • Terminal Block, PCN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      817,369VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • From June 2021, the color of the insulation part of the connector will be switched from blue to black in order due to the specification change of the connector manufacturer for some products.
    Please check the manufacturer's catalog for details such as target products.

Product Description

[Features]
·The width of the main body is 40 mm compared to the width of the DIN rail of 35 mm.
· Boasts an even slimmer finish.
· The terminal block and connector are connected on the circuit board, helping prevent mis-wiring.
· The terminal number and connector number are wired 1-to-1.
· Circuits can be freely designed.
·Workability is further improved by adopting a new screw method.
·If you use a fork type terminal, the PCN series is definitely advantageous.
· A lever type which enables neat and tidy removal from rails.
· No tools required for removal, and so no need for wasted space on the backside of the main body.
· Compatible with both rail mounting and direct mounting.
·Equipped with support screw (dedicated Y-shaped crimp terminal).
·The terminal screw has a fall-prevention structure and the washer is floating, which saves labor-hours for connection work.
·It can be easily attachment/removal from the IEC 35 mm rail by the lever method, and no tools are required.

Part Number
PCN-1J34
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnector Number of Poles
(Pole)
Pitch Between Terminals
(mm)
Supported equipment manufacturer Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Implementation connector manufacturer (Connector side) Connector type Cable
(m)
Note

1,074,679 VND

1 Piece(s) 12 Day(s) or more 10MIL Connector347.62KEYENCETUV4014036.8Japan Aviation Electronics-NAPLC

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Terminal Block Screw M3 Mounting Method DIN rail/Direct attachment Supported equipment Equipment for control

Please check the type/dimensions/specifications of the part PCN-1J34 in the Terminal Block, PCN Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PCN-1J34 trong chuỗi Terminal Block, PCN Series.

Products like this...

Part Number
PCN-10S40
PCN-10S50
PCN-1H20
PCN-1J40
PCN-1J50
PCN-1T20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnector Number of Poles
(Pole)
Pitch Between Terminals
(mm)
Supported equipment manufacturer Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Implementation connector manufacturer (Connector side) Connector type Cable
(m)
Note

1,287,578 VND

1 Piece(s) 4 Day(s) or more 10MDR connector---TUV / UL-16243Sumitomo 3M-N/A-

1,657,234 VND

1 Piece(s) 4 Day(s) or more 10MDR connector507.62--4020043Sumitomo 3M-NA-

828,751 VND

1 Piece(s) Same day 10MIL Connector207.62Omron / Mitsubishi Electric / Panasonic Electronic WorksTUV408636.8Hirose Electric-NAPLC

1,119,924 VND

1 Piece(s) 11 Day(s) or more 10MIL Connector407.62Omron / Mitsubishi Electric / Panasonic Electronic WorksTUV4016036.8Japan Aviation Electronics-NAPLC

1,441,954 VND

1 Piece(s) 12 Day(s) or more 10MIL Connector507.62-TUV / CUL4020036.8Japan Aviation Electronics-NAI/O board

918,385 VND

1 Piece(s) 4 Day(s) or more 10MIL Connector207.62Omron / Mitsubishi Electric / Panasonic Electronic WorksTUV / UL / CUL408636.8Omron-NAPLC