(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
T Cover
[Features]
· This cover can simply be placed on from above, making insulation easy, unlike taping, and it is easy to peel off as well.
· 2 levels of tightening to match the outer diameter of the wire.
Part Number |
---|
T44C |
T60C |
T76C |
T122C |
T154C |
T190C |
T240C |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Length (mm) | Applicable terminal | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|
3,832,966 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 89 | T44 | 100 | ||
4,317,038 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 93 | T60 | 100 | ||
4,317,038 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 93 | T76 | 100 | ||
2,572,786 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 103 | T122 | 50 | ||
2,732,550 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 106 | T154 | 50 | ||
3,108,651 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 127 | T190 | 50 | ||
3,362,840 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 144 | T240 | 50 |
Loading...Tải…
Type | Cover | Color | Black |