(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Solder Extracting Wire (No.3739)

Solder Extracting Wire (No.3739)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      138,457VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flux Characteristics: R Width mm: 3.8, Length m: 1.5, Quantity: 1

[Features]
· Compact and easy to use. Can also be used with low wattage soldering irons.
· Leaves little residue, enabling a clean finish.
· ESD* 1 shell is made using anti-static countermeasure materials (grounding resistance Rg <1 × 1012 Ω) (except No.3734).
· Available in six wick widths (0.9/1.3/1.5/2.0/2.5/3.8 mm), allowing for use in different applications.

 
Part Number
NO.3739
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

138,457 VND

1 Piece(s) 5 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Lead Free Non-Compatible Wire width(mm) 3.8 Overall Length(mm) 1500