(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Solder Extracting Wire (HS-380-2.5)

Solder Extracting Wire (HS-380-2.5)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      177,071VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Solder wick for lead-free solder.
[Features]
・ Antistatic specifications
・ Excellent thermal conductivity and high-performance flux have significantly improved workability with lead-free solder
・ Allows for speedy work without damaging the circuit board
・ Compact and easy to use, even low wattage soldering irons can absorb

 
Part Number
HS-380-2.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

177,071 VND

1 Piece(s) 9 Day(s) 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Lead Free Corresponds To Wire width(mm) 2.5 Overall Length(mm) 1500

Please check the type/dimensions/specifications of the part HS-380-2.5 in the Solder Extracting Wire (HS-380-2.5) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HS-380-2.5 trong chuỗi Solder Extracting Wire (HS-380-2.5).