(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Solder Aid

Solder Aid
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      129,701VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Solder aids for use with PCBs. A set of six tools, including a scraper and brush, etc.

Features

●Printed circuit board solder work auxiliary tool, 6 types such as scraper, brush etc.in one set.

Usage

●For parts removal.
●For cutting unnecessary circuits on printed circuit board.
●For cleaning such as soldering dirt and dust removal.

Specification

●SPQ(set):10

Set Contents

●Hook/Reamer(H-740-1)
●Knife/Scraper(H-740-2)
●Brush/Fork(H-740-3)
Part Number
H-740
H-740-1
H-740-2
H-740-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Overall Length
(mm)

278,806 VND

1 Piece(s) 6 Day(s) or more 103-piece set-

132,091 VND

1 Piece(s) 4 Day(s) or more 10Hook/reamer200

129,701 VND

1 Piece(s) 6 Day(s) or more 10Knife/scraper200

146,306 VND

1 Piece(s) 6 Day(s) or more 10Brush/fork205

Loading...Tải…

  1. 1