(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PAL-E Series Transformer for Overseas Use

PAL-E Series Transformer for Overseas Use
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,834,616VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PAL-E series, transformers made 100V electronics can be used in different countries of 220 to 230V during travel.

 
Part Number
PAL-120E
PAL-150E
PAL-350E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCapacity
(kVA)
Primary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

1,834,616 VND

1 Piece(s) 6 Day(s) or more 0.12AC220 to 2405275108

2,538,718 VND

1 Piece(s) 7 Day(s) or more 0.15AC220 to 2301209090

3,330,183 VND

1 Piece(s) 6 Day(s) or more 0.35AC220 to 240150110140

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of phases/winding Single-phase/single-winding Secondary voltage(V) AC100 Shield presence NA
With/without Case Available Input plug shape Circular pin/C2