(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Micro Screwdriver No.9900

Micro Screwdriver No.9900
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      62,040VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Includes a rotation cap for high speed handle rotation. Tip is machined with a black point.

[Features]
- Includes a rotation cap for high speed handle rotation.
- The tip is machined with a black point, improving accuracy significantly.
- Made from a fully tempered chromium and vanadium steel alloy.

 
Part Number
9900+00X75
9900+0X100
9900-2.5-75
9900-3-100
9900-3-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTip Shape Tip Size Blade Width
(mm)
Blade thickness
(mm)
Shaft length
(mm)
Overall Length
(mm)
Shaft Diameter
(mm)
Trusco Code

62,040 VND

1 Piece(s) 9 Day(s) PositiveNo.00--751702.5-

89,584 VND

1 Piece(s) 9 Day(s) PositiveNo.0--1001953-

76,303 VND

1 Piece(s) Same day Flathead-2.50.35751702.5316-2524

70,334 VND

1 Piece(s) Same day Flathead-30.451001953316-2532

107,667 VND

1 Piece(s) 9 Day(s) Flathead-30.451502453316-2541

Loading...Tải…

  1. 1