(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stopper for Terminal Block【1-100 Pieces Per Package】

Stopper for Terminal Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      27,270VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A terminal block retaining fixture for mounting on to rails.

[Features]
· Mounts to both ends of assembled terminal units, firmly fixing those units to the rail.
· Can perform mounting and removal from the rail surface.

 
Part Number
JTXE3
JTXE5
TRE1
TWE1
TWE2
TXE1
TXE2
TXE2C
TXE4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngAbstract

59,240 VND

4 Piece(s) 6 Day(s) or more Compact Type

1,742,728 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

11 Day(s) Contact type high back

79,365 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more Compatible with C type rail

32,900 VND

4 Piece(s) 6 Day(s) or more Thin

130,563 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more Plastic

27,270 VND

1 Piece(s) Same day Standard

50,776 VND

1 Piece(s) Same day Large

111,835 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more Auxiliary plate for TXE2

123,786 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 2-point stop

Loading...Tải…

  1. 1