(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TX and TXU Series Unit Removal Tool

TX and TXU Series Unit Removal Tool
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      59,368VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A removal tool for the TX and TXU series. Can be used to add and remove terminal blocks mounted on IEC rails in any position.

[Features]
· A tool for removing units mounted to IEC rails (TXDA2 and TNDS2).
· Can be used with TX7 to TX20 and TXU7 to TXU20.

 
Part Number
TXK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

59,368 VND

2 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Conforming product TX7 to 20/TXU7 to 20

Please check the type/dimensions/specifications of the part TXK in the TX and TXU Series Unit Removal Tool series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TXK trong chuỗi TX and TXU Series Unit Removal Tool.