(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Support Metal Fitting (Miniature Type)【100 Pieces Per Package】

Support Metal Fitting (Miniature Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,819,135VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small-type metal support parts. Most suitable as an accessory to aid layout inside the panel.

 
Part Number
JK53
JK54
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngDimension (length)
(mm)

2,000,526 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) or more 30

1,819,135 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 45

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Support Bracket Shape Small Type Number with packs(Piece) 100