(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Auxiliary brackets allow the terminal block to be mounted at an angle.
Part Number |
---|
KS-1T-4-3C |
KS-1T-5-3C |
S-1-3C |
S-1-4-3C |
S-2-3C |
S-2M-3C |
S-3-3C |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Screw Diameter | Width (mm) | Horizontal part depth (mm) | Specifications | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
1,085,826 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 4 Day(s) or more | 10 | M4 | 30 | 27 | 40° Incline | 50 | ||
1,085,826 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) or more | - | M5 | 30 | 27 | 40° Incline | 50 | ||
188,450 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | - | M5 | 30 | 25 | 40° Incline | 10 | ||
195,683 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | M4 | 30 | 25 | 40° Incline | 10 | ||
150,871 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 11 Day(s) or more | 10 | M4 | 16 | 39 | 25° Incline | 10 | ||
685,890 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 4 Day(s) or more | 10 | M4 | 15 | 13.5 | 25° Incline | 50 | ||
189,469 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 11 Day(s) or more | 10 | M4 | 20 | 75 | 25° Incline | 10 |
Loading...Tải…
Type | Other Brackets |