(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Pack

High Pack
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      357,855VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Storage bag for drawings, for use inside switchboards.

[Features]
· Vinyl leather cloth storage board for drawings, for use inside switchboards.
· Can be used to store switchboard diagrams, specifications, etc. inside switchboards, and can be taken out whenever necessary.
· Made from high quality vinyl leather cloth for excellent durability and weatherproofing. Can withstand years of use.
· DH-A4 has a card mounted to its surface for listing the items stored within.
· Back surface covered with high performance, semi-permanent adhesive tape.

Part Number
DH-A4-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

357,855 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Applicable Size A4 Color Beige

Please check the type/dimensions/specifications of the part DH-A4-B in the High Pack series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DH-A4-B trong chuỗi High Pack.