(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
- High-pressure electric line supports (6.6 kV) suited for thick-diameter cables inside cubicles.
- Use for KIP wires from 60sq to 200sq.
- Hinged for easy wiring work. Fix securely with a single screw.
- Wire restraint adapter uses flexible elastomer, allowing you to mount wires without damaging them.
Part Number |
---|
CBS-ED-38-3C |
CBS-ED-60-3C |
CBS-ED-100-3C |
CBS-ED-150-3C |
CBS-ED-200-3C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Diameter of wire fitting part Aφ (mm) | Applicable Wire |
---|---|---|---|---|---|---|
125,516 VND | 1 Piece(s) | 11 Day(s) or more | 16 | KIP38 | ||
125,516 VND | 1 Piece(s) | 11 Day(s) or more | 18 | KIP60 | ||
125,516 VND | 1 Piece(s) | 11 Day(s) or more | 21 | KIP100 | ||
125,516 VND | 1 Piece(s) | 11 Day(s) or more | 25 | KIP150 | ||
121,480 VND | 1 Piece(s) | 11 Day(s) or more | 28 | KIP200 |
Loading...Tải…
Type | Bracket | Material | Body: reinforced polypropylene (black), Adapter: elastomer |