(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Ideal high-voltage wire support for cubicles.
[Features]
· Insulation support for low voltages (AC600V or less).
· Lineup which includes different heights and screw diameters is available, making it easy to support bus bars and anything else requiring insulation.
· Made of polypropylene for superior shock resistance and insulation
Part Number |
---|
CBS-EC-14-3C |
CBS-EC-22-3C |
CBS-EC-38-3C |
CBS-EC-60-3C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Diameter of wire fitting part Aφ (mm) | Applicable Wire |
---|---|---|---|---|---|---|
87,668 VND | 1 Piece(s) | 11 Day(s) or more | 13 | KIP14 | ||
87,668 VND | 1 Piece(s) | 11 Day(s) or more | 14 | KIP22 | ||
87,668 VND | 1 Piece(s) | 11 Day(s) or more | 16 | KIP38 | ||
85,675 VND | 1 Piece(s) | 11 Day(s) or more | 18 | KIP60 |
Loading...Tải…
Type | Bracket | Material | Body: reinforced polypropylene (black), Adapter: elastomer |